text.skipToContent text.skipToNavigation text.skipToFooter

CWC - Compact contactors

Representative Image Only

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.

 Loading...

About this Product

Main Characteristics

  • Switching operation up to 22 A @ AC-3
  • AC and DC compact contactor with the same size for series up to 16 A, simplifying panel designs
  • Insulation voltage of 690 kV
  • It allows operation @ AC-4
  • The technology of the compact contactors with control in low-consumption DC current enables the use of smaller power supplies
  • Quick rail mounting
  • Full accessory line, allowing fast and compact assemblies for a great variety of applications

More compact solution

Up to 60% smaller than the corresponding model of the CWB line.

Lower Consumption

Low-consumption coils enable the direct drive without relay interfaces, using smaller power supplies on electrical panels.

 

Surge Suppressor Blocks

Installation of suppressor blocks with only one click, no tools needed. Available with diode and Zener diode.

Terminal Identification

Specific front auxiliary contact blocks for the auxiliary compact contactors, with sequential numbering that facilitates the identification.