text.skipToContent text.skipToNavigation text.skipToFooter

CWM Contactors

Representative Image Only

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.

 Loading...

About this Product

Description

WEG’s contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.



Contactors (9 to 105A)

  • UL approved;
  • Enclosed construction against penetration of impurities and protected from touch according to VDE 0106;
  • Easy access connections for one or two conductors;
  • Wide range of accessories, with frontal and side mounting;
  • Fastening system for quick mounting on DIN EN 50.022 rails up to 105A AC-3;
  • In compliance with Standards IEC 60947-1, IEC 660947-4-1, VDE 0660/102, UL-508, CSA C.22.2/14 and CENELEC HD 419.

Contactors (112 to 800A)

  • Easy installation and maintenance;
  • Spare parts and accessories available for the entire line;
  • Two possibilities for auxiliary contacts: fixed or additional blocks;
  • Electronic module that enables the use of AC or DC currents;
  • ISO 9002 quality assurance;
  • Technical specifications according to standards: IEC 60947-1, IEC 60947-4-1, VDE 0660/102, UL-508, CSA C.22.2/14 and CENELEC HD 419.