text.skipToContent text.skipToNavigation text.skipToFooter

Rolled Steel JM Pump NEMA Premium Efficiency 1.5 HP 4P 143/5JM 3Ph 575 V 60 Hz IC01 - ODP - Foot-mounted

Catalog Number: 00158OT3H145JM-S | Product: 12682530

Representative Image Only

The Rolled Steel motors line were developed for applications that demand performance, robustness and low weight integrated into a single product. The electrical and mechanical concept of the line make the motor present an optimum cost-benefit, providing reliability and energy savings.
Product features
Standard NEMA MG-1
Frequency 60 Hz
Voltage 575 V
Number of poles 4
Synchronous speed 1800 rpm
Output rating 1.5 HP
Mounting Foot-mounted
Flange C
Mounting F-1
Terminal box¹ Left position
Enclosure IC01 - ODP

 Loading...