header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W01 “JP” (gasket) motors were especially developed for application on pumps with direct coupling. These motors are supplied with Aegis® bearing protection ring to avoid current flow along the motor shaft, across the bearing and return to the frame thus preventing premature bearing wear and failure due to electric currents flowing through them.
Standard | NEMA MG-1 |
---|---|
Frequency | 60//50 Hz |
Voltage | 230/460//190-220/380-415 V |
Number of poles | 4 |
Synchronous speed | 1800 rpm |
Output rating | 10 HP |
Mounting | Foot-mounted |
---|---|
Flange | C |
Mounting | F-1 |
Terminal box¹ | Left position |
Enclosure | IC01 - ODP |