header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The CFW501 inverter line has been developed with dedicated features for HVAC-R applications. With compact size and special functions for this market, it is the ideal solution for pumps and fans, and can be used in shopping centers, hospitals, hotels, airports or similar.
Power supply | 200-240 V |
---|---|
Input phases | Three-phase |
Configuration | With options |
Rated current (ND) | 9 A |
Rated current (HD) | Não aplicável |
RFI filter | With filter (C3 category) |
---|---|
Enclosure | IP20 |
Dynamic braking | Standard without braking |
Safety Stop | Not available |
Electronic supply | Not Available |