Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Main terminal box hole | Without thread Without thread Without thread Without thread | |
Shaft Locking Device | Without Without Without Without | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
Grounding Lugs | Single Single Single Single | |
Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
Tropicalized Painting | Without Without Without Without | |
Frame | 180L 180L 180L 180L | |
Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
Output | 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) | |
Drip Cover | Without Without Without Without | |
Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
Rated speed | 970 rpm 975 rpm 975 rpm 1180 rpm | |
Slip | 3.00 % 2.50 % 2.50 % 1.67 % | |
Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
Rated current | 29.5/17.0 A 28.5/16.5 A 27.8 A 24.7 A | |
L. R. Amperes | 207/119 A 214/124 A 222 A 222 A | |
LRC | 7.0 7.5 8.0 9.0 | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
Connection Cables Quantity | 6 6 6 6 | |
No load current | 10.7/6.16 A 12.0/6.96 A 13.1 A 10.9 A | |
Fan material | Without fan Without fan Without fan Without fan | |
Rated torque | 15.1 kgfm 15.0 kgfm 15.0 kgfm 12.4 kgfm | |
Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
Locked rotor torque | 220 % 250 % 280 % 300 % | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Breakdown torque | 260 % 290 % 320 % 340 % | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
Locked rotor time | 10s (cold) 6s (hot) 10s (cold) 6s (hot) 10s (cold) 6s (hot) 10s (cold) 6s (hot) | |
CABLE PRESS MATERIAL | Sem Sem Sem Sem | |
Moment of inertia (J) | 0.2299 kgm² 0.2299 kgm² 0.2299 kgm² 0.2299 kgm² | |
Design | N N N N | |
Insulation Class | F F F F | |
Service factor | 1.00 1.00 1.00 1.15 | |
Duty Cycle | S1 S1 S1 S1 | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 | |
Enclosure | IC418 - TEAO IC418 - TEAO IC418 - TEAO IC418 - TEAO | |
Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 59.0 dB(A) | |
Approx. weight³ | 166 kg 166 kg 166 kg 166 kg | |
Flange | Without Without Without Without | |
Efficiency (100% load) | 87.7 88.2 88.4 89.5 | |
Power factor (100% load) | 0.88 0.86 0.85 0.85 | |
Bearing type | 6311 ZZ C3 6311 ZZ C3 6311 ZZ C3 6311 ZZ C3 | |
NDE bearing | 6211 ZZ C3 6211 ZZ C3 6211 ZZ C3 6211 ZZ C3 |