header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) RAL 5009 202P (ISO 12944 - C4) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 184T 184T 184T 184T | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 5 HP (3.7 kW) 5 HP (3.7 kW) 5 HP (3.7 kW) 5 HP (3.7 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1750 rpm 1435 rpm 1440 rpm 1445 rpm | |
| Slip | 2.78 % 4.33 % 4.00 % 3.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 13.1/6.57 A 7.83 A 7.54 A 7.45 A | |
| L. R. Amperes | 93.3/46.6 A 47.8 A 51.3 A 53.6 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.1x(Code J) 6.1x(Code G) 6.8x(Code J) 7.2x(Code J) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 6.20/3.10 A 3.10 A 3.40 A 3.80 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 2.07 kgfm 2.53 kgfm 2.52 kgfm 2.51 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 229 % 210 % 229 % 250 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 300 % 229 % 260 % 290 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 43s (cold) 24s (hot) 36s (cold) 20s (hot) 36s (cold) 20s (hot) 34s (cold) 19s (hot) | |
| Moment of inertia (J) | 0.0156 kgm² 0.0156 kgm² 0.0156 kgm² 0.0156 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) | |
| Approx. weight³ | 60.1 kg 60.1 kg 60.1 kg 60.1 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 89.5 86.5 87.5 87.5 | |
| Power factor (100% load) | 0.79 0.83 0.81 0.79 | |
| Bearing type | 6307 2RS 6307 2RS 6307 2RS 6307 2RS | |
| NDE bearing | 6206 2RS 6206 2RS 6206 2RS 6206 2RS |