header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
13204967 | LP ST EP HBA 301 LIGHT GRAY N6.5 | 3,6 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Bright | Metallic Gallon | 3,6 L | |
13205063 | LP ST EP HBA 301 T GRAY RAL 7035 | 3,6 L | Grey | Grey | RAL 7035 | Smooth | Bright | Metallic Gallon | 3,6 L | |
13205102 | LP ST EP HBA 301 GREE RAL 6021 | 3,6 L | Green | Verde | RAL 6021 | Smooth | Bright | Metallic Gallon | 3,6 L | |
13205180 | LP ST EP HBA 301 ICE GRAY N8 | 3,6 L | Grey | Ice Grey | MUNSELL N8 | Smooth | Bright | Metallic Gallon | 3,6 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.