header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component aromatic polyurethane primer. Good protection, drying and good adhesion over fiber and carbon steel. Great sanding.
PAINT PRODUCTS LINE | Polyurethane |
---|---|
PAINT FUNCTION | Primer |
RESIN SYSTEM | Aromatic Modified Polyester |
SOLIDS VOLUME | 40 ± 5% (ISO 3233 - 1998) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
13203301 | LP ST PU LXP 545 GRAY N8 N8 | 3,6 L | Grey | Grey | MUNSELL N8 | Smooth | Ultragflat | Metallic Gallon | 3,6 L | |
13204630 | LP ST PU LXP 545 R GREE 55570 | 20 L | Green | Verde | 55570 | Smooth | Ultragflat | Metal Bucket | 20 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.