header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Reference | UCWT | |
Complement | Heavy Duty | |
Reactive power | 5.0kVAr | |
Rated operational voltage Ue | 480V60Hz | |
Operational frequency | 60 Hz | |
Terminal type | Screw | |
Series | D | |
Rated capacitance | 19.2µF | |
Capacitance tolerance | ±5% | |
Lifespan | 150.000 h | |
Temperature class | -25/D | |
Max. short circuit capacity | 10 kA | |
Discharge resistance conection | Internal | |
Impregnation | Polyurethane resin | |
Protection degree | IP50 | |
Gross weight | 0,730 kg / 1.609 lb |