header.link.backto My Account
Selected products were added to comparison
See products on comparison page
W-ACQUA LINE
Water-based high solids base coat, with low VOC emission, high coverage, single-component tinting with tinting, based on special resins. Available in plain, metallic and pearlescent colors. It composes a double layer system, applying PU Varnish over the polyester base. Indicated for general, partial and automotive vehicle refinishing.
PAINT COLOR | Red |
---|---|
PAINT COMMERCIAL COLOR | Orange Red |
Color scale | 0 |
PAINT FINISH | Smooth |
PACKAGING | Plastic Bombona |
PAINT PRODUCTS LINE | Automotive Refinishing |
PAINT FUNCTION | Base Coat |
RESIN SYSTEM | Acrylic |
SOLIDS VOLUME | 23 ± 2% (ISO 3233 - 1998) |