header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22 motors are essential when it comes to energy saving. With superior efficiency levels, they reduce energy consumption, offer excellent cost effectiveness, and consequently greater productivity and lower costs for the industry.
The motors have high efficiency and comply with the efficiency level according to IEC 60034-30-1.
Standard | IEC 60034-1 |
---|---|
Frequency | 50 Hz |
Voltage | 220-230-240/380-400-415//460 V |
Number of poles | 6 |
Degree of Protection | IP55 |
Synchronous speed | 1000 rpm |
Output rating | 0.75 kW |
---|---|
Mounting | Footless |
Flange | C-DIN |
Mounting | B14T |
Terminal box¹ | Top |
Enclosure | IC411 - TEFC |