Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Marine
  5. Large Scale Vessels
  6. WEG ECOLOFLEX SPC 200
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

WEG ECOLOFLEX SPC 200

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. WEG ECOLOFLEX SPC 200
WEG ECOLOFLEX SPC 200

Representative Image Only

Hydrolytic self-polishing tin-free antifouling coating based on copper acrylate copolymer. Designed with patented technology by Nippon Paint Co. Ltd.

Product features
PAINT PRODUCTS LINE Antifouling
PAINT FUNCTION Finishing
RESIN SYSTEM Copper Acrilate
SOLIDS VOLUME 44 ± 2% (ISO 3233 - 1998)
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 7 product(s) of 7 available

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT COMMERCIAL COLOR Color scale PAINT FINISH Shine PACKAGING PACKAGE CONTENT
10006342 LP ECOLOFLEX SPC 200 BROW | 20 L BrownBrown00000SmoothHalf-BrightnessMetal Bucket20 L
12647740 LP ECOLOFLEX SPC 200 MEDIUM BROW | 3,6 L BrownMedium Brown00000SmoothHalf-BrightnessMetallic Gallon3,6 L
12956918 LP ECOLOFLEX SPC 200 BLUE | 20 L BlueBlue00000SmoothHalf-BrightnessMetal Bucket20 L
14204588 LP ECOLOFLEX SPC 200 RED Z | 3,6 L RedRED Z00000SmoothHalf-BrightnessMetallic Gallon3,6 L
14204672 LP ECOLOFLEX SPC 200 Z RED | 20 L RedRed00000SmoothHalf-BrightnessMetal Bucket20 L
14207604 LP ECOLOFLEX SPC 200 LIGHT RED Z | 3,6 L RedLIGHT RED Z00000SmoothHalf-BrightnessMetallic Gallon3,6 L
14209004 LP ECOLOFLEX SPC 200 Z LIGHT RED | 20 L RedLIGHT RED00000SmoothHalf-BrightnessMetal Bucket20 L

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / Sudáfrica
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.