header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum Aluminum Aluminum Aluminum | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 90S/L 90S/L 90S/L 90S/L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1440 rpm 1445 rpm 1450 rpm 1755 rpm | |
| Slip | 4.00 % 3.67 % 3.33 % 2.50 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 5.70/3.30 A 5.58/3.21 A 5.46/3.16 A 2.83 A | |
| L. R. Amperes | 39.3/22.8 A 41.3/23.8 A 43.2/25.0 A 23.5 A | |
| LRC | 6.9 7.4 7.9 8.3 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 2.94/1.70 A 3.36/1.93 A 3.72/2.15 A 1.77 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 1.01 kgfm 1.01 kgfm 1.01 kgfm 0.832 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 229 % 260 % 280 % 300 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 270 % 300 % 320 % 380 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 23s (cold) 13s (hot) 23s (cold) 13s (hot) 23s (cold) 13s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 51.0 dB(A) | |
| Approx. weight³ | 19.5 kg 19.5 kg 19.5 kg 19.5 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 85.3 85.5 85.7 86.5 | |
| Power factor (100% load) | 0.81 0.79 0.77 0.77 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |