header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
PAINT FAMILY | Automotive Refinishing | |
REFERENCIA TINTA LIQUIDA | W-ACQUA | |
DESCRICAO TINTA | W-ACQUA | |
PAINT PRODUCTS LINE | Automotive Refinishing | |
PAINT VERSION | Conventional | |
PAINT FUNCTION | Base Coat | |
RESIN SYSTEM | Acrylic | |
PAINT COMPONENT | Monocomponent | |
Maximum dilution (% volume) | 30% | |
CATALYSIS PER VOLUME A | - | |
CATALYSIS PER VOLUME B | - | |
CATALYSIS PER VOLUME C | - | |
LIFETSPAN MIXTURE (25°C) | Not Relevant | |
Solids per volume | Low Solids | |
SOLIDS VOLUME | 23 ± 2% (ISO 3233 - 1998) | |
Minimum thickness coat dry | 10.0µm | |
Maximum thickness coat dry | 15.00µm | |
PAINT COLOR | Blue | |
PAINT COMMERCIAL COLOR | LIGHT REDDISH BLUE | |
Code color paint | 00000 | |
Color scale | 00000 | |
PAINT FINISH | Smooth | |
Shine | Not Relevant | |
Brightness scale minimum | Visual Analysis | |
Brightness scale maximum | Visual Analysis | |
DRYING TOUCH (25°C) | 5 min | |
Drying handling (25°C) | 10 min | |
Final drying (25° C) | 20 min | |
Manimum drying refinish (25°C) | NAO RELEVANTE | |
Maximum drying refinish (25°C) | NAO RELEVANTE | |
Maximum temperature dry resist | 60.0°C | |
APPLICATION VISCOSITY (25°C) | 13 - 17" CF4 | |
NORMATIZATION | No Normatized | |
UN CODE | UN Not Classified | |
PACKAGING | Plastic Bombona | |
PACKAGE CONTENT | 1 L |