text.skipToContent text.skipToNavigation text.skipToFooter

Turbogenerators - ST40 Line

Representative Image Only

The turbogenerators were developed for application on thermoelectric power plants. They come in a wide range of outputs, which are determined based on WEG’s vast experience in supplying and designing turbogenerators. They are suitable to be driven by steam and gas turbines.

Contact us

 Loading...

About this Product

Technical Features

  • Output: up to 62,500 kVA
  • Voltage: up to13,800 V
  • Frequency: 50 and 60 Hz
  • Speed: 1,800 rpm
  • Degree of protection: IP44, IP54 and IP55
  • Mounting: IM1001 or IM1005 (B3), IM7311 (D5), IM7315 (D6)

Applications

Steam turbines, gas turbines and others.

Main Features and Advantages

  • Increasing robustness of generator excitation system by integrating the exciter and rectifier
  • New efficient and optimized cooling system the generator excitation system
  • New bearing designs, optimizing the internal space
  • Rotating rectifier redundancy available as optional for brushless excitation system
 

Download Center

Filter documents by language: