header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
PAINT FAMILY | Powder Coating | |
Family | Politherm 60 W-Eco | |
PAINT PRODUCTS LINE | Hybrid | |
PAINT VERSION | Heavy Metals Free (W-Eco) | |
PAINT FUNCTION | Finishing | |
Resin Relation | Polyester/Epoxy - 70/30 | |
Specific weight | 1.2g/cm³ | |
PAINT COLOR | Red | |
PAINT FINISH | Smooth | |
Shine | Bright | |
PAINT COMMERCIAL COLOR | Red | |
Color scale | 84690 | |
Brightness scale minimum | 85 UB | |
Brightness scale maximum | 100 UB | |
Cura | Standard | |
Cure time | 10.0min | |
Cure temperature | 200.0°C | |
Espessura | Medium Thickness | |
Minimum thickness | 60.0µm | |
Maximum thickness | 80.0µm | |
Application Method | Corona | |
Surface Preparation |
Degreaser Phosphating Chromatization Degreaser Phosphating Chromatization |
|
Application Surface |
Ferrous Metals Non Ferrous Metals Ferrous Metals Non Ferrous Metals |
|
NORMATIZATION | NBR Nm 300-3 | |
UN CODE | UN Not Classified | |
PACKAGING | Powder Paint Card Box | |
PACKAGE CONTENT | 15 kg | |
184060054 |