Selected products were added to comparison
See products on comparison page
Representative Image Only
Single component modified silicon based top coat, resistant to high temperatures up to 600°C. It can be applied directly over carbon steel.
PAINT PRODUCTS LINE | High Temperature |
---|---|
PAINT FUNCTION | High Temperature - 600°C |
RESIN SYSTEM | Modified Silicon |
SOLIDS VOLUME | 30 ± 2% (ISO 3233 - 1998) |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.