header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 404/5TC 404/5TC 404/5TC 404/5TC 404/5TC 404/5TC 404/5TC | |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1780 rpm 1485 rpm 1485 rpm 1485 rpm 1470 rpm 1475 rpm 1475 rpm | |
| Slip | 1.11 % 1.00 % 1.00 % 1.00 % 2.00 % 1.67 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 226/113 A 102 A 98.3 A 95.9 A 138 A 131 A 127 A | |
| L. R. Amperes | 1650/825 A 785 A 826 A 854 A 814 A 852 A 902 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.3x(Code H) 7.7x(Code H) 8.4x(Code J) 8.9x(Code K) 5.9x(Code F) 6.5x(Code G) 7.1x(Code H) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 76.0/38.0 A 37.6 A 40.1 A 42.0 A 37.6 A 40.1 A 42.0 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 295 ft.lb 265 ft.lb 265 ft.lb 265 ft.lb 357 ft.lb 356 ft.lb 356 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 240 % 260 % 280 % 290 % 190 % 210 % 220 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Breakdown torque | 260 % 280 % 310 % 330 % 210 % 229 % 250 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Locked rotor time | 23s (cold) 13s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 29.9 sq.ft.lb 29.9 sq.ft.lb 29.9 sq.ft.lb 29.9 sq.ft.lb 29.9 sq.ft.lb 29.9 sq.ft.lb 29.9 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) | |
| Approx. weight³ | 1203 lb 1203 lb 1203 lb 1203 lb 1203 lb 1203 lb 1203 lb | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 95.4 95.0 95.0 95.0 93.6 94.1 94.5 | |
| Power factor (100% load) | 0.87 0.86 0.85 0.84 0.88 0.88 0.87 | |
| Bearing type | 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |