text.skipToContent text.skipToNavigation text.skipToFooter

BUZZER CSW-MBZI1-E25

Product: 15987749

Representative Image Only

Monoblock standard to meet industry needs with complete items. Options with or without light signaling and varied feed voltages.

Product features
Product type Buzzer
Front type Illuminated
Supply voltage 12 Vac/dc
Front color Red
Degree of protection IP40
Selector switch positions Not applicable
Selector actuation Not applicable
Number of NO contacts Not applicable
Number of NC contacts Not applicable
Potentiometer resistance Not applicable
Cable length Not applicable

 Loading...