Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. ABW - Air circuit breakers
  6. CB ABW08DN3-08AH6E-A0220
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

CB ABW08DN3-08AH6E-A0220

Product: 17954672
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. CB ABW08DN3-08AH6E-A0220
CB ABW08DN3-08AH6E-A0220

Representative Image Only

Ideal for the protection of high power low-voltage electrical circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions:fixed or withdrawable

Circuit breakers are devices used to protect electrical circuits and related equipments from overload and short-circuit overcurrents. It is imperative to choose and size circuit breakers according to each specific application, and level of protection imposed by safety requirements.

WEG series of Air Circuit Breakers offers high breaking capacity to protect low voltage applications in high power circuits. Its modular design is enhanced by only four different frame sizes to best suit most applications.

Product features
Maximum current (special) 800 A              
Sequence of phases 800-1600 A - RST(N)
Number of poles 3
Rated current (special) 800A              
Protection unity AH6-LSIG+A/100-250Vac/dc,50Hz
Form of execution Extractable (horizontal terminals)
Auxiliary contacts 5NA+5NF
Motorized actuation Without
Closing coil 200-250 Vac/dc
Shunt coil 200-250 Vac/dc
Undervoltage coil Without
Accessories Without accessories

 Loading...

Configure
WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Romania
  • Email: win@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.