header.link.backto My Account
Selected products were added to comparison
See products on comparison page
W22 Brake Motor provide the production process with synergy and agility.
Featuring a braking system with high torque and durability, the W22 Brake Motor is ideal for equipment that requires fast stops for safety, accurate positioning and time saving. The motors have high efficiency and comply with the efficiency level according to IEC 60034-30-1, and with the scope of the European Regulation.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 220-230-240/380-400-415//460 V |
| Number of poles | 4 |
| Degree of Protection | IP55 |
| Synchronous speed | 1500 rpm |
| Output rating | 0.55 kW |
|---|---|
| Mounting | Foot-mounted |
| Flange | C-DIN |
| Mounting | B34T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |