Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Русский
    • English
    • Español
    • Português do Brasil
  • О компании WEG
    • Что такое WEG
    • WEG в цифрах
    • Из Истории
    • Руководство
    • Операции WEG
    • инновация технологий
    • Экологическая ответственность
    • Наш бизнес
    • Сертификаты
    • Company Profile
    • Open Innovation
  • Products
  • Решения
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Энергетика
    • Wind power
    • Thermal Energy
    • Сельское хозяйство
    • Горнодобывающая промышленность
    • Сахар и этанол
    • Сталелитейная промышленность
    • Водное хозяйство
    • Целлюлоза и бумага
    • Нефть и газ
    • Морское хозяйство
    • Электротранспортные средства
    • Food & Beverage
  • Инвесторы
  • Этика
    • Моральный кодекс
    • Кодекс этики поставщиков
    • Политика предотвращения и борьбы с коррупцией
    • политика конфиденциальности
    • Канал отчетности
  • Поддержка
    • Связь с нами
    • Where to Buy
    • Техобслуживание
    • Источники информации и инструментальные средства
    • Оформить запрос
    • Канал отчетности
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • Русский
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Motores Eléctricos
  3. Motores IEC de Baja Tensión
  4. Trifásico
  5. W22
  6. W22 IE3 Premium Efficiency 110 kW 2P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14R(E)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 IE3 Premium Efficiency 110 kW 2P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14R(E)

Product: 13056899
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 IE3 Premium Efficiency 110 kW 2P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14R(E)
W22 IE3 Premium Efficiency 110 kW 2P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B14R(E)

Representative Image Only

Con niveles de rendimiento superiores promueven reducción del consumo de energía, ofrecen una excelente relación costo-beneficio y consecuentemente una mayor productividad, con gastos reducidos para la industria.

Product features
Norma SANS 1804
Frecuencia 50 Hz
Tensión 380-400-415/660-690//460 V
Numero de polos 2
Grado de protección IP66
Rotación sincrona 3000 rpm
Potencia 110 kW
Fijación Sin pies
Brida C
Forma constructiva B14R(E)
Caja de conexión¹ Posición derezha
Refrigeración IC411 - TEFC

 Loading...

Configure
WEG RUS LLC
  • 1 Verkhny pereulok 12 lit. V, Office 222 194292 Saint-Petersburg Russian Federation - 194292 - Sankt-Peterburg / Россия
  • Phone: +7 (812) 600-55-05
  • Email: sales-wes@weg.net
  • Russia and CIS
О компании WEG
  • Что такое WEG
  • WEG в цифрах
  • Из Истории
  • Руководство
  • Операции WEG
  • инновация технологий
  • Экологическая ответственность
  • Наш бизнес
  • Сертификаты
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Преобразовательная техника
  • Устройства управления и коммутации
  • Промышленная автоматизация
  • Распределительные устройства
  • Coatings and Varnishes
  • Spare Parts
Решения
  • Нефть и газ
  • Морское хозяйство
  • Сталелитейная промышленность
  • Водное хозяйство
  • Энергоэффективность
  • Энергетика
  • Сельское хозяйство
  • Сахар и этанол
  • Горнодобывающая промышленность
  • Целлюлоза и бумага
  • Электротранспортные средства
Контакты
  • Связь с нами
  • Where to Buy
  • Техобслуживание
  • Violation of the Code of Ethics
  • Оформить запрос
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Настройки
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.