header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 143/5T 143/5T 143/5T 143/5T 143/5T 143/5T 143/5T | |
| Output | 2 HP (1.5 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) 2 HP (1.5 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1750 rpm 1460 rpm 1465 rpm 1465 rpm 1435 rpm 1440 rpm 1450 rpm | |
| Slip | 2.78 % 2.67 % 2.33 % 2.33 % 4.33 % 4.00 % 3.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 5.72/2.86 A 2.67 A 2.72 A 2.72 A 3.37 A 3.26 A 3.27 A | |
| L. R. Amperes | 47.5/23.7 A 21.9 A 23.7 A 24.5 A 21.9 A 23.5 A 25.2 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.3x(Code L) 8.2x(Code L) 8.7x(Code M) 9.0x(Code N) 6.5x(Code J) 7.2x(Code K) 7.7x(Code L) | |
| Connection Cables Quantity | 9 9 9 9 9 9 9 | |
| No load current | 3.46/1.73 A 1.70 A 1.90 A 2.10 A 1.70 A 1.90 A 2.10 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 0.829 kgfm 0.746 kgfm 0.743 kgfm 0.743 kgfm 1.01 kgfm 1.01 kgfm 1.00 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 280 % 320 % 340 % 380 % 240 % 260 % 280 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 350 % 360 % 380 % 409 % 270 % 290 % 310 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 18s (cold) 10s (hot) 28s (cold) 16s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.25 1.25 1.25 1.25 1.25 1.25 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 51.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 22.9 kg 22.9 kg 22.9 kg 22.9 kg 22.9 kg 22.9 kg 22.9 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 86.5 84.5 84.5 84.1 82.5 84.0 84.0 | |
| Power factor (100% load) | 0.76 0.74 0.69 0.67 0.82 0.79 0.76 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |