Saltar para el contenido Saltar para navegación Saltar para el pie de página

Subestación Móvil

 Cargando...

Sobre el producto

Mobile Solutions 

Developed with the most modern components available on the market, the Mobile Solutions ensure specific and customized service to each customer. They meet the typical switching requirements of switching, transformation, commutation, control, protection and supervision, local and remote, always in a practical and safe way, focused, mainly, on emergency situations, in which it is necessary to execute critical operations with total reliability in the shortest possible time.

Ideal to increase quality and reliability of the power supply system and to reduce the duration of interruptions, the Mobile Solutions expand the possibilities of fast interventions in the system, either preventive or corrective.  

 

WEG Advantages

When the objective is to operate in emergencies and/or to reestablish more quickly the power to the final consumer, the Mobile Solutions Market  can count on WEG's team, highly specialized  in all the conception, construction and technical support processes, providing better services in both the product development phase and future support, regardless of the circumstances in which they are necessary. 

Why use?

WEG Modular Mobile Solutions allow the customer to expand the possibilities to schedule and/or carry out preventive and corrective maintenances by means of four configurations available:

  • Complete Mobile Substation Module, including all the switching, transformation and protection equipment;
  • Line Input Bay Module;
  • Transformation Module;
  • Medium Voltage Module and Auxiliary Services.

Separate or interconnected by means of plug and play systems, they intend to enable the stoppage of even a complete Conventional Substation for expansions and/or adjustments. 

Advantages 

  • Reduction of the downtime in emergency services;
  • Flexibility to schedule maintenances;
  • Quick and flexible operation and handling of the modules; 
  • Mobility in compliance with the traffic laws of the region;
  • No civil works required; 
  • Easy electrical connection to the cables and busbars present in the conventional substations; 
  • No need for high investments in temporary substations;
  • Integrated and compact solution;
  • Effective application to meet the needs of a high seasonal demand, such as peak season. 

 

Applications: 

  • Preventive maintenance;
  • Emergency supply for corrective maintenance;
  • Increase in temporary demand;
  • Implantation of industrial plants.