header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
16015048 | LP PRIMER UHT W-79 GRAY | 900 ml | Grey | Grey | 00000 | Smooth | Matte | Round Can | 900 ml | |
16015050 | LP PRIMER UHT W-79 GRAY | 3,6 L | Grey | Grey | 00000 | Smooth | Matte | Metallic Gallon | 3,6 L | |
16015651 | HARDENER HARD UHT 5578 MEDIUM COMP B | 225 ml | - | - | - | - | - | Round Can | 225 ml | |
16015653 | HARDENER HARD UHT 5578 MEDIUM | 900 ml | - | - | - | - | - | Round Can | 900 ml |