text.skipToContent text.skipToNavigation text.skipToFooter

CIRCUIT BREAKER UBW1200S-ELS1200-3A

Catalog Number: UBW1200S-ELS1200-3A | Product: 13714036

Representative Image Only

The UBW product line ranges from 15A to 2500A and SCCR ratings for 35-100 KAIC to meet more of your application requirements. The line offers the quality, reliability and uncompromising protection that you have come to expect from WEG.

Product features
Frame size 1,200
Trip type Electronic
Rated current 1200.0 A
Breaker interuption capacity @480 Vac 50.0 kA
Number of poles 3

 Loading...