text.skipToContent text.skipToNavigation text.skipToFooter

OVERLOAD RELAY BU RW17-1D3-C063

Catalog Number: RW17-1D3-C063 | Product: 12450895

Representative Image Only

Protection relays for electric motors up to 840A. Assembled directly to the contactors or to an individual base. Trigger classification 10.

Product features
Reference RW17
Number of poles 3 poles
Mounting type Direct
Contactor model CWC07-16, CW07
Current range 0,4-0,63 A

 Loading...