header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The WEG All Purpose Soft Starter (APS9) is designed to meet a wide range of soft starting application needs, having ratings for both the most demanding Heavy Duty (HD) applications and standard Normal Duty (ND) applications.
| Panel type | SOFT-STARTER |
|---|---|
| Horsepower (HP) | 50-60/40 HP |
| Main voltage | 460 V |
| Bypass type | AC3 |
|---|---|
| Control options | Start Pushbutton, Stop Pushbutton, Local/OFF/Remote Selector Switch, Reset pushbutton, E-STOP pushbutton, Run light, Fault light, Keypad, Power on light, Pilot lights, Internal SSW/Bypass Selector and Control Board |
| Enclosure rating | Type 3R/4/12 |