header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The Combination Soft Starter is a NEMA 4/12 Enclosed industrial general purpose AC motor soft starter package. It is designed for simple and quick installation and start-up, requiring only input power and output motor connections.
The Combination Soft Starter is built to complement the ruggedness and reliability of WEG motors, providing a complete, simple, and cost effective AC motor starting and protection solution.
Panel type | SOFT-STARTER |
---|---|
Horsepower (HP) | 100 HP |
Main voltage | 460 V |
Bypass type | AC3 |
---|---|
Control options | Start Pushbutton, Stop Pushbutton, Run Light and Fault Light |
Enclosure rating | Type 4 |