text.skipToContent text.skipToNavigation text.skipToFooter

SOFT-STARTER SSW050023T2246EPZ

Catalog Number: SSW050023T2246EPZ | Product: 10328756 Replaced by : SSW050023T2246TPZ - 10413822

Representative Image Only

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.

Soft-Starters are electronic starters designed to accelerate, deccelerate and protect three-phase induction motors, controlling the voltage applied on the motor.

The SSW05 Plus Micro Soft-Starters, with DSP control (Digital Signal Processor) have been designed to supply an excellent performance during starting and stopping electric motors with excellent cost/benefit ratio.

The Operator Interface allows easy parameter setting, simplyfying the start-up and operation activities.

The SSW05 Plus Micro Soft-Starters are compact, optimizating the space in electrical panels and incorporates all protections for the driven motor.

Product features
Rated current 23 A
Power supply 220-460 V
Enclosure IP00
Frame 1

 Loading...