header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The CFW300 variable speed drive is a high-performance VSD for three-phase induction motors, ideal for applications on machines or equipment that require precise control and easy operation.It features compact size, contactor-style electrical instalation, selectable WEG vector control (VVW) or scalar control (V/F), built-in operating interface (HMI), SoftPLC, free WPS programming software and plug-in accessories that may be added to provide extended functionalities, making it a flexible solution of excellent cost effectiveness.
Power supply | 110-127 V |
---|---|
Input phases | Single-phase |
Rated current (ND) | 1.6 |
Rated current (HD) | 1.6 |
---|---|
Enclosure | IP20 |
Dynamic braking | Standard without braking |