header.link.backto My Account
Selected products were added to comparison
See products on comparison page
With a modern design and power ranging from 0.25 to 175 cv (0.18 to 132 kW), the CFW500 frequency inverter is a high performance variable speed drive, which assists in controlling speed and torque of three-phase induction motors. The device offers sensorless vector, vector with encoder or scalar control modes, permanent magnet motor control, SoftPLC, which adds PLC (Programmable Logic Controller) functions, STO and SS1 Safety Functions, Pump Genius, which brings dedicated pumping functions, and selectable plug-in modules, providing a flexible and optimized solution for any application.
Power supply | 200-240 V |
---|---|
Input phases | Single-phase/Three-phase |
Configuration | With options |
Rated current (ND) | Not applicable |
Rated current (HD) | 4.3 A |
RFI filter | Without filter |
---|---|
Enclosure | IP20 |
Dynamic braking | Standard without braking |
Safety Stop | Prepared to install the accessory CFW500-SFY2 |
Electronic supply | Not Available |