Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • Sobre WEG
    • Esto es WEG
    • WEG en Números
    • Historia
    • Directorio
    • Operaciones WEG
    • Innovación Tecnológica
    • Sostenibilidad
    • Nuestro negocio
    • Certificaciones
    • Company Profile
    • Innovación Abierta
  • Productos
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Generación de energía
    • Energía eólica
    • Energía Térmica
    • Agricultura y Agronegocios
    • Minería
    • Azúcar & Etanol
    • Siderurgia
    • Agua
    • Celulosa y Papel
    • Petróleo & gas
    • Navales
    • Movilidad Eléctrica
    • Alimentos y Bebidas
  • Inversionistas
  • Ética
    • Código de Ética
    • Código de Ética para Proveedores
    • Política de Prevención y Combate contra la Corrupción
    • Aviso de Privacidad
    • Canal de Informes
  • Contáctenos
    • Contáctenos
    • Donde Comprar
    • Asistentes Técnicos
    • Recursos y Herramientas
    • Canal de Informes
    • Solicitud de Servicio / Garantía
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Spare Parts
  3. Motors
  4. Fans
  5. Fan - 2 Pole - Polypropylene Homopolymer
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Fan - 2 Pole - Polypropylene Homopolymer

Catalog Number: FAN-E2802P | Product: 10016919
  • Overview
  • About this Product
  • Download Center
Generate Documents
  1. Fan - 2 Pole - Polypropylene Homopolymer
Fan - 2 Pole - Polypropylene Homopolymer

Representative Image Only

Product features
Polarity 2 Pole
Fan Material Polypropylene Homopolymer

 Loading...

Configure
WEG SINGAPORE PTE LTD
  • 67B Joo Koon Circle - 629082 / Singapur
  • Phone: +65 6862 2220 / +65 9783 1399
  • Email: info-sg@weg.net
    ngjc@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.