Selected products were added to comparison
See products on comparison page
PAINT COLOR | Grey |
---|---|
PAINT COMMERCIAL COLOR | Grey |
Color scale | 0 |
PAINT FINISH | Smooth |
Shine | Matte |
PACKAGING | Metallic Gallon |
PAINT PRODUCTS LINE | Automotive Refinishing |
PAINT FUNCTION | Primer |
RESIN SYSTEM | Acrylic |
SOLIDS VOLUME | 70 ± 3% (ISO 3233) |
PAINT COMPONENT | Component A |
---|---|
SOLVENT ETQ | Not Applicable |
Maximum dilution (% volume) | 20% |
Component B | 16015653 |
CATALYSIS PER VOLUME A | 4 |
CATALYSIS PER VOLUME B | 1 |
CATALYSIS PER VOLUME C | - |
LIFETSPAN MIXTURE (25°C) | 40 min |
Minimum thickness coat dry | 30.0 µm |
Maximum thickness coat dry | 40.00 µm |
PAINT COLOR | Grey |
PAINT COMMERCIAL COLOR | Grey |
Code color paint | 00000 |
Color scale | 00000 |
PAINT FINISH | Smooth |
Shine | Matte |
---|---|
Brightness scale minimum | Visual Analysis |
Brightness scale maximum | Visual Analysis |
DRYING TOUCH (25°C) | 10 min |
Drying handling (25°C) | 30 min |
Final drying (25° C) | 1 h |
Manimum drying refinish (25°C) | NAO RELEVANTE |
Maximum drying refinish (25°C) | NAO RELEVANTE |
Maximum temperature dry resist | 90.0 °C |
APPLICATION VISCOSITY (25°C) | 18 - 22" CF4 |
NORMATIZATION | No Normatized |
UN CODE | UN 1263 Paints 3 III |
PACKAGING | Metallic Gallon |
PACKAGE CONTENT | 3,6 L |
PAINT FAMILY | Automotive Refinishing |
---|---|
REFERENCIA TINTA LIQUIDA | W-PERFECTION PRIMER HS |
PAINT PRODUCTS LINE | Automotive Refinishing |
PAINT VERSION | Conventional |
PAINT FUNCTION | Primer |
---|---|
RESIN SYSTEM | Acrylic |
Solids per volume | Medium Solids |
SOLIDS VOLUME | 70 ± 3% (ISO 3233) |