header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mounted from comparison
General 5 HP 4P 184T 1Ph 208-230 V 60 Hz IC01 - ODP - Foot-mountedCatalog Number: 00518OS1CCDOL184TProduct: 11206171
USD721.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | NPT 1" | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | Munsell N 1 - Matte 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single | |
| Fan Cover material | Without Fan Cover | |
| Tropicalized Painting | Without | |
| Frame | 184T | |
| Output | 5 HP (3.7 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1750 rpm | |
| Slip | 2.78 % | |
| Rated voltage | 208-230 V | |
| Rated current | 23.0-20.7 A | |
| L. R. Amperes | 152-137 A | |
| Overload protector (phenolic) | Manual | |
| LRC | 6.6x(Code H) | |
| No load current | 4.31-5.00 A | |
| Fan material | Plastic | |
| Rated torque | 15.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 254 % | |
| NDE bearing Seal | Without Bearing Seal | |
| Breakdown torque | 220 % | |
| DE bearing Seal | Without Bearing Seal | |
| Locked rotor time | 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.4983 sq.ft.lb | |
| Insulation Class | F | |
| Service factor | 1.15 | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP22 | |
| Enclosure | IC01 - ODP | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Approx. weight³ | 97.0 lb | |
| Flange | Without | |
| Efficiency (100% load) | 82.5 | |
| Power factor (100% load) | 0.94 | |
| Bearing type | 6206 ZZ | |
| NDE bearing | 6205 ZZ |