Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
---|---|---|
Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
Main terminal box hole | NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" NPT 2" | |
Shaft Locking Device | Without Without Without Without Without Without Without | |
Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
Grounding Lugs | Single Single Single Single Single Single Single | |
Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
Tropicalized Painting | Without Without Without Without Without Without Without | |
Frame | 326TS 326TS 326TS 326TS 326TS 326TS 326TS | |
Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
Output | 50 HP (37 kW) 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) 50 HP (37 kW) 50 HP (37 kW) 50 HP (37 kW) | |
Drip Cover | Without Without Without Without Without Without Without | |
Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
Rated speed | 3560 rpm 2960 rpm 2965 rpm 2967 rpm 2935 rpm 2947 rpm 2954 rpm | |
Slip | 1.11 % 1.33 % 1.17 % 1.10 % 2.17 % 1.77 % 1.53 % | |
Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
Rated current | 112/56.1 A 55.1 A 52.7 A 51.4 A 69.4 A 65.4 A 62.6 A | |
L. R. Amperes | 707/353 A 363 A 374 A 396 A 361 A 366 A 394 A | |
Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
LRC | 6.3x(Code G) 6.6x(Code G) 7.1x(Code H) 7.7x(Code J) 5.2x(Code E) 5.6x(Code F) 6.3x(Code G) | |
Connection Cables Quantity | 12 12 12 12 12 12 12 | |
No load current | 28.0/14.0 A 13.0 A 14.1 A 15.5 A 13.0 A 14.1 A 15.5 A | |
Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
Rated torque | 73.8 ft.lb 71.0 ft.lb 70.8 ft.lb 70.8 ft.lb 89.5 ft.lb 89.1 ft.lb 88.9 ft.lb | |
Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
Locked rotor torque | 240 % 240 % 260 % 280 % 190 % 210 % 229 % | |
NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
Breakdown torque | 240 % 229 % 250 % 280 % 190 % 200 % 220 % | |
DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
Locked rotor time | 36s (cold) 20s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) 30s (cold) 17s (hot) 21s (cold) 12s (hot) 23s (cold) 13s (hot) 21s (cold) 12s (hot) | |
CABLE PRESS MATERIAL | Sem Sem Sem Sem Sem Sem Sem | |
Moment of inertia (J) | 5.75 sq.ft.lb 5.75 sq.ft.lb 5.75 sq.ft.lb 5.75 sq.ft.lb 5.75 sq.ft.lb 5.75 sq.ft.lb 5.75 sq.ft.lb | |
Design | B B B B B B B | |
Insulation Class | F F F F F F F | |
Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
Mounting | F-3 F-3 F-3 F-3 F-3 F-3 F-3 | |
Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
Noise level² | 76.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) | |
Approx. weight³ | 573 lb 573 lb 573 lb 573 lb 573 lb 573 lb 573 lb | |
Flange | Without Without Without Without Without Without Without | |
Efficiency (100% load) | 93.0 93.0 93.3 93.3 91.0 91.7 92.4 | |
Power factor (100% load) | 0.89 0.89 0.88 0.87 0.89 0.89 0.89 | |
Bearing type | 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 6312 C3 | |
NDE bearing | 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 6212 C3 |