header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
|
×
Remove W22 NEMA Premium Efficiency 500 HP 4P 586/7TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted from comparison
W22 NEMA Premium Efficiency 500 HP 4P 586/7TZ 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mountedCatalog Number: 50018ET3GKD580Z-W22Product: 13500705
USD51,611.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 200 - 240 V | |
| Main terminal box hole | 2xNPT 3" | |
| Shaft Locking Device | With | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Without | |
| Frame | 586/7TZ | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C | |
| Output | 500 HP (370 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1791 rpm | |
| Slip | 0.50 % | |
| Rated voltage | 460 V | |
| Rated current | 575 A | |
| L. R. Amperes | 4428 A | |
| Overload protector (phenolic) | Without overload protector | |
| LRC | 7.7x(Code H) | |
| Connection Cables Quantity | 12 | |
| No load current | 190 A | |
| Fan material | Plastic | |
| Rated torque | 1470 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 280 % | |
| NDE bearing Seal | Taconite Labyrinth | |
| Breakdown torque | 250 % | |
| DE bearing Seal | Taconite Labyrinth | |
| Locked rotor time | 36s (cold) 20s (hot) | |
| Moment of inertia (J) | 228 sq.ft.lb | |
| Design | A | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 78.0 dB(A) | |
| Approx. weight³ | 3912 lb | |
| Flange | Without | |
| Efficiency (100% load) | 96.2 | |
| Power factor (100% load) | 0.84 | |
| Bearing type | NU-324 C3 | |
| NDE bearing | 6319 C3 |