header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
×
Remove DRIVE CFW500B10P0T4DB20G2 from comparison
DRIVE CFW500B10P0T4DB20G2Catalog Number: CFW500B10P0T4DB20G2Product: 15575699
USD1,207.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
---|---|---|
Power supply | 380-480 V | |
Input phases | Three-phase | |
Configuration | With options | |
Rated current (ND) | Not applicable | |
Rated current (HD) | 10 A | |
RFI filter | Without filter | |
Enclosure | IP20 | |
Dynamic braking | Standard with braking | |
Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM | |
Rated efficiency | ≥ 97% | |
Link Inductor | No | |
Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
SoftPLC | Yes, incorporated | |
Temperature | -10 °C a 50 °C | |
USB port | Only with plug-in | |
Memory card | Not included in the product | |
I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. | |
Safety Stop | Prepared to install the accessory CFW500-SFY2 | |
Display | Numeric LCD | |
Electronic supply | Not Available |