header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
×
Remove TRANSFORMER CPTW1K5-GSC from comparison
TRANSFORMER CPTW1K5-GSCCatalog Number: CPTW1K5-GSCProduct: 17416742
USD831.00/un.
|
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
|
---|---|---|
Model | CPTW1K5-GSC-FNN | |
Total Power (VA) | 1500.0 | |
Primary Voltage | 200/208/220/230/240/440/460/48 | |
Secondary Voltage | 110/115/120 V | |
Frequency | 50/60 Hz | |
Factory installed accessory | No primary/No secondary fuse | |
Temperature Class | 180°C | |
Certification | CE/CUL | |
Temperature Rise | 115°C | |
Degree of protection | IP20 | |
Winding Material | Copper | |
Terminal Cover | Without |