header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Two-component high solids polyamide epoxy primer and top coat with anticorrosive pigmentation. Extra fast drying and excellent adhesion to carbon steel.
PAINT PRODUCTS LINE | Epoxy |
---|---|
PAINT FUNCTION | Double Function |
RESIN SYSTEM | Epoxy Modified Amide |
SOLIDS VOLUME | 80 ± 3% (ISO 3233 - 1998) |
Code | Description | PAINT COLOR | PAINT COMMERCIAL COLOR | Color scale | PAINT FINISH | Shine | PACKAGING | PACKAGE CONTENT | |
---|---|---|---|---|---|---|---|---|---|
10001222 | LP CLEAR EP ERD 322 | 2,34 L | - | - | 00000 | Smooth | Half-Brightness | Metallic Gallon | 2,34 L | |
10003119 | LP EP ERD 322 WHIT 61830 | 2,88 L | White | White | 61830 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003152 | LP EP ERD 322 ORAN 27430 | 2,88 L | Orange | Orange | 27430 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003233 | LP EP ERD 322 OXYDE RED | 2,88 L | Red | Oxyde Red | 00000 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003234 | LP EP ERD 322 ICE GRAY N8 | 2,88 L | Grey | Ice Grey | MUNSELL N8 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003236 | LP EP ERD 322 LIGHT GRAY N6.5 | 16 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Half-Brightness | Metal Bucket | 16 L | |
10003237 | LP EP ERD 322 LIGHT GRAY N6.5 | 2,88 L | Grey | Light Grey | MUNSELL N6,5 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003239 | LP EP ERD 322 DARK GRAY N3.5 | 2,88 L | Grey | Dark Grey | MUNSELL N3,5 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L | |
10003241 | LP EP ERD 322 MEDIUM GRAY N5 | 16 L | Grey | Medium Grey | MUNSELL N5 | Smooth | Half-Brightness | Metal Bucket | 16 L | |
10003242 | LP EP ERD 322 MEDIUM GRAY N5 | 2,88 L | Grey | Medium Grey | MUNSELL N5 | Smooth | Half-Brightness | Metallic Gallon | 2,88 L |
The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.
WEGPOXI ERD 322 is a two-component high solids epoxy coating for application in high thickness' layer, simplifying the coating process.
Its anticorrosive and fast drying characteristics are recommended in medium to medium-high aggressiveness areas in various segments.
Product with good adhesion and high thickness' layer recommended for protection of metallic structures, piping, tanks, bridges, machinery and equipment with various surface treatments.
High solids coating wtih application in high layer thickness, making it a maintenance key-product. Its main characteristics are adhesion and protection against corrosion in various substrates with several surface treatments.