Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Marine
  5. Large Scale Vessels
  6. WEGPOXI WET SURFACE 88 HT
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

WEGPOXI WET SURFACE 88 HT

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. WEGPOXI WET SURFACE 88 HT
WEGPOXI WET SURFACE 88 HT

Representative Image Only

Epoxy polyamine high build Primer/ Top coat bicomponent, designed with anticorrosive pigments for steel surfaces. Product developed for application on surfaces prepared by abrasive blasting and hydroblasting. Tolerant to wet surfaces.

Product features
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Modified Amine
SOLIDS VOLUME 85 ± 2% (ISO 3233 - 1998)
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 59 product(s) of 59 available

View

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description PAINT COLOR PAINT COMMERCIAL COLOR Color scale PAINT FINISH Shine PACKAGING PACKAGE CONTENT
13203667 LP ST EP 88 HT R WHIT WI N9.5 | 20 L White WhiteWI MUNSELL N9,5SmoothBrightMetal Bucket20 L
13203764 LP ST EP 88 HT SAF GREE 10GY 6/6 | 3,6 L Green Safety GreenMUNSELL 10GY 6/6SmoothBrightMetallic Gallon3,6 L
13203792 LP ST EP 88 HT R WHIT WI N9.5 | 3,6 L White WhiteWI MUNSELL N9,5SmoothBrightMetallic Gallon3,6 L
13203818 LP ST EP 88 HT R LIGHT GRAY N6.5 | 3,6 L Grey Light GreyMUNSELL N6,5SmoothBrightMetallic Gallon3,6 L
13203993 LP ST EP 88 HT R BLAC N1 | 3,6 L Black BlackMUNSELL N1SmoothBrightMetallic Gallon3,6 L
13204096 LP ST EP 88 HT YELL 10YR 8/14 | 3,6 L Yellow YellowMUNSELL 10YR 8/14SmoothBrightMetallic Gallon3,6 L
13204163 LP ST EP 88 HT R LIGHT GRAY N6.5 N6.5 | 20 L Grey Light GreyMUNSELL N6,5SmoothBrightMetal Bucket20 L
13204351 LP ST EP 88 HT YELL 5Y 8/12 | 3,6 L Yellow YellowMUNSELL 5Y 8/12SmoothBrightMetallic Gallon3,6 L
13204662 LP ST EP 88 HT BLUE RAL 5018 | 3,6 L Blue BlueRAL 5018SmoothBrightMetallic Gallon3,6 L
13205054 LP ST EP 88 HT BLUE RAL 5010 | 20 L Blue BlueRAL 5010SmoothBrightMetal Bucket20 L
13205238 LP ST EP 88 HT COSTADO GRAY 19640 | 20 L Grey Costado Grey19640SmoothBrightMetal Bucket20 L
13205285 LP ST EP 88 HT R GRAY N5 | 3,6 L Grey GreyMUNSELL N5SmoothBrightMetallic Gallon3,6 L
13205362 LP ST EP 88 HT OXYDE RED | 20 L Red Oxyde Red00000SmoothBrightMetal Bucket20 L
13205388 LP ST EP 88 HT R GRAY N5 | 20 L Grey GreyMUNSELL N5SmoothBrightMetal Bucket20 L
13205505 LP ST EP 88 HT BEIGE RAL 1014 | 20 L Beige BeigeRAL 1014SmoothBrightMetal Bucket20 L
14329508 LP CLEAR EP 88 HT | 2,34 L - -00000SmoothBrightMetallic Gallon2,34 L
14330643 LP CLEAR EP 88 HT | 13 L - -00000SmoothBrightMetal Bucket13 L
14538860 LP ST EP 88 HT T GREE 2.5G 5/10 | 3,6 L Green VerdeMUNSELL 2,5G 5/10SmoothBrightMetallic Gallon3,6 L
14539216 LP EP 88 HT R T WHIT RAL 9010 | 2,88 L White WhiteRAL 9010SmoothBrightMetallic Gallon2,88 L
14554108 LP ST EP 88 HT R T BLUE RAL 5015 | 3,6 L Blue BlueRAL 5015SmoothBrightMetallic Gallon3,6 L
14605267 LP ST EP 88 HT R T BLUE RAL 5005 | 3,6 L Blue BlueRAL 5005SmoothBrightMetallic Gallon3,6 L
14617136 LP ST EP 88 HT R WHIT RAL 9003 | 20 L White WhiteRAL 9003SmoothBrightMetal Bucket20 L
14825885 LP ST EP 88 HT R WHIT RAL 9010 | 20 L White WhiteRAL 9010SmoothBrightMetal Bucket20 L
14861106 LP CLEAR EP 88 HT EXP | 2,34 L - -00000SmoothBrightMetallic Gallon2,34 L
14882750 LP CLEAR EP 88 HT EXP | 13 L - -00000SmoothBrightMetal Bucket13 L
14887028 LP ST EP 88 HT R PASTEL GREE 5G 8/4 | 20 L Green Pastel GreenMUNSELL 5G 8/4SmoothBrightMetal Bucket20 L
14903861 LP ST EP 88 HT T ORAN RAL 2004 | 3,6 L Orange OrangeRAL 2004SmoothBrightMetallic Gallon3,6 L
14946796 LP ST EP 88 HT R T BLUE RAL 5010 | 2,88 L Blue BlueRAL 5010SmoothBrightMetallic Gallon2,88 L
14961485 LP ST EP 88 HT T ORAN 2.5YR 6/14 | 3,6 L Orange OrangeMUNSELL 2,5YR 6/14SmoothBrightMetallic Gallon3,6 L
15126030 LP ST EP 88 HT R T GRAY RAL 7042 | 3,6 L Grey GreyRAL 7042SmoothBrightMetallic Gallon3,6 L
15149056 LP ST EP 88 HT R T GRAY N5 | 3,6 L Grey GreyMUNSELL N5SmoothBrightMetallic Gallon3,6 L
15208810 LP ST EP 88 HT T SAFETY YELL 5Y 8/12 | 3,6 L Yellow Safety YellowMUNSELL 5Y 8/12SmoothBrightMetallic Gallon3,6 L
15211258 LP ST EP 88 HT R T GRAY RAL 7035 | 3,6 L Grey GreyRAL 7035SmoothBrightMetallic Gallon3,6 L
15211262 LP ST EP 88 HT R T WHIT N9.5 | 3,6 L White WhiteMUNSELL N9,5SmoothBrightMetallic Gallon3,6 L
15213754 LP ST EP 88 HT R T SAF BLUE 2.5PB 4/10 | 3,6 L Blue Safety BlueMUNSELL 2,5PB 4/10SmoothBrightMetallic Gallon3,6 L
15217866 LP ST EP 88 HT R BLUE 5B 6/4 | 3,6 L Blue BlueMUNSELL 5B 6/4SmoothSemi -MateMetallic Gallon3,6 L
15288241 LP ST EP 88 HT R AM MEDIUM GRAY N6.5 | 20 L Grey Medium GreyMUNSELL N6,5SmoothBrightMetal Bucket20 L
15365232 LP ST EP 88 HT ALUM | 20 L Aluminum Aluminum00170MetallicSemi -MateMetal Bucket20 L
15977534 LP EP 88 HT T YELL W 10YR 8/14 | 16 L Yellow YellowW MUNSELL 10YR 8/14SmoothBrightMetal Bucket16 L
15977535 LP ST EP 88 HT T YELL W 10YR 8/14 | 20 L Yellow YellowW MUNSELL 10YR 8/14SmoothBrightMetal Bucket20 L
16035311 LP EP 88 HT R GRAY 5B 5/1 | 2,88 L Grey GreyMUNSELL 5B 5/1SmoothSemi -MateMetallic Gallon2,88 L
16035315 LP ST EP 88 HT R GRAY 5B 5/1 | 3,6 L Grey GreyMUNSELL 5B 5/1SmoothSemi -MateMetallic Gallon3,6 L
16035359 LP EP 88 HT R GRAY 5B 5/1 | 16 L Grey GreyMUNSELL 5B 5/1SmoothBrightMetal Bucket16 L
16035364 LP ST EP 88 HT R GRAY 5B 5/1 | 20 L Grey GreyMUNSELL 5B 5/1SmoothBrightMetal Bucket20 L
16069217 LP EP 88 HT R T BLUE RAL 5009 | 2,88 L Blue BlueRAL 5009SmoothBrightMetallic Gallon2,88 L
16069233 LP ST EP 88 HT R T BLUE RAL 5009 | 3,6 L Blue BlueRAL 5009SmoothBrightMetallic Gallon3,6 L
16088353 LP EP 88 HT R T BEIGE 22700 | 2,88 L Beige Beige22700SmoothBrightMetallic Gallon2,88 L
16088995 LP ST EP 88 HT R T BEIGE 22700 | 3,6 L Beige Beige22700SmoothBrightMetallic Gallon3,6 L
16141712 LP EP 88 HT R T BLUE 40427 | 2,88 L Blue Blue40427SmoothBrightMetallic Gallon2,88 L
16178909 LP EP 88 HT T BROW CANALIZATIONS 2.5YR 2 | 2,88 L Brown BROWN CANALIZATIONSMUNSELL 2,5YR 2/4SmoothBrightMetallic Gallon2,88 L
16263502 LP EP 88 HT R T ICE GRAY N8 | 2,88 L Grey Ice GreyMUNSELL N8SmoothBrightMetallic Gallon2,88 L
16270276 LP ST EP 88 HT R T ICE GRAY N8 | 3,6 L Grey Ice GreyMUNSELL N8SmoothBrightMetallic Gallon3,6 L
16276683 LP EP 88 HT R T BLUE MBB 5285 | 2,88 L Blue BlueMBB 5285SmoothBrightMetallic Gallon2,88 L
16311106 LP EP 88 HT R MH GRAY N6.5 | 16 L Grey GreyMUNSELL N6,5SmoothBrightMetal Bucket16 L
16311593 LP EP 88 HT R MH WHIT WI N9.5 | 16 L White WhiteWI MUNSELL N9,5SmoothBrightMetal Bucket16 L
16325412 LP EP 88 HT R YELL RAL 1004 | 16 L Yellow YellowRAL 1004SmoothBrightMetal Bucket16 L
16361793 LP EP 88 HT R T WHIT RAL 9002 | 16 L White WhiteRAL 9002SmoothBrightMetal Bucket16 L
16361922 LP EP 88 HT R T BLAC RAL 9017 | 16 L Black BlackRAL 9017SmoothBrightMetal Bucket16 L
16363680 LP EP 88 HT R T ORAN W RAL 2004 | 16 L Orange OrangeW RAL 2004SmoothBrightMetal Bucket16 L

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.