返回到 我的账户
If your industry uses steam in the process or has waste available, your company has the potential to generate electricity and be self-sufficient and can also generate new income by selling the surplus. Or if you already have a turbogenerator set in operation and want even more efficiency, also count on WEG solutions.
Because WEG is benchmark in the development of projects that transform energy into solutions. With extensive production capacity and technological expertise, all equipment is manufactured and implemented to meet the requirements of customers of the most different sizes and industries, ensuring high performance and maximum efficiency in production processes.
With the flexible, renewable, integrated and smart solutions up to 200 MVA that WEG can develop and offers everything, from the manufacture and installation of turbogenerator sets, steam turbines, turbo gearboxes, generators, panels, cubicles, substations and accessories to fast and effective after-sales services.
WEG solutions are applied to steam power generation in combined, Rankine and regenerative, cycles in small to large projects, operating according to low, medium and high pressure/temperature steam conditions.
WEG develops and implements electric power generation projects of any size, customized and with the same quality and technology, from the initial studies and manufacture to support and implementation.
All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.
Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.
In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.