返回到 我的账户
保护您的投资不仅仅意味着投保您的厂房。这也意味着时刻保持您的设备处于良好的状态,最大程度地提高其使用寿命。这就是为什么WEG值得您信赖,我们满足了客户的需求,提供全面的设备,服务和支持。
WEG provides maintenance and repair service on a 54-ton gearbox
The equipment is installed in a Quadropol Grinding Mill for cement production.
WEG solutions for one of the largest gold mining projects in Brazil
The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project
WEG Completes Overhaul and Recovery Service for Gearbox in Cement and Mining Industry
The gearbox, weighing over 60 tons, is responsible for driving the main mill at Cimento Tupi and needs to operate without interruptions
WEG provides customized solutions for high-pressure crushers at a mining company
The design of the bearings has been carefully developed to withstand the high axial thrust of up to 33.2 kN
WEG delivers operational efficiency at a Canadian gold mine
WEG's synchronous condensers improve stability and availability in electrical grids
WEG completes record-breaking repair of a 35 MW steam turbine
After service conclusion, steam turbine reaches maximum operation
WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region
An important feature of this supply is to address full interchangeability with existing motors
WEG motors drive ball mills with FLSmidth's proprietary technology in one of the largest mining plants in Brazil
FLSmidth selected water-cooled motors with automatic brush lifting system for plant expansion
WEG motors equip Multinational Cement Industry in Colombia
Solution with Master line motor will increase efficiency and reduce downtime for maintenance
WEG HVService team has successfully commissioned MV drives for a FPSO in the Gulf of Mexico
This supply included two WEG MVW3000 Medium Voltage Variable frequency Drives (6900V, 110А) and two MV Induction Motors MGF 450 (6900V 850kW)
WEG motors provide reliability in the operation of a mining plant in Chile
The company consolidates its expertise in providing solutions for the segment in the country
WEG carries out medium voltage motor commissioning in Algeria
The intervention was carried out in less than 24 hours, ensuring full motor operation
WEG supplies motor for ball mill in mining plant in Argentina
M Mining Slip Ring motor line has been dimensioned to meet the customer's needs
WEG supplies refrigeration project solution for underground mine
WEG´s expertise provided a significant reduction for the mine’s ambient temperature.
Bioenergy plant counts on WEG services
Retrofitting and commissioning of equipment are among the services performed
带着您的疑问联系我们