The WG20 S is the perfect combination of the efficiency of helical gears and the cost-effectiveness of wormdrive gearboxes. It is compact and features a modern and functional design, saving space and producing low noise levels. A complete solution that carries WEG’s reliability and quality, already recognized in the WG20 gearmotor line.
Available in five sizes and reaching torque from 125 to 1,600 Nm, it has standard dimensions for total interchangeability. In addition, it offers versatility and a high transmission ratio in a single gearbox.
The flexibility of the WG20 S line stands out due to the variety of output shaft options, such as solid shaft, hollow shaft with key, hollow shaft with shrink disc and Easylock. Furthermore, it offers mounting through the housing, torque arm and flange. Those options allow for versatile mounting according to the equipment requirements.
Check out this WEG innovation, the newest line of gearboxes developed with your company's needs in mind.