WEG, a leading global manufacturer of motors and drive technology, is presenting a new gateway for WEG Motor Scan as a highlight at SPS 2019 (Stand 466 in Hall 3A). The condition monitoring solution presented last year as a retrofit option enables real-time monitoring of WEG electric motors for predictive maintenance purposes. The collected data can now be transferred to a secure cloud using gateway technology, in addition to the previous option of using a smart device app with Bluetooth. Users can access the data in the cloud through the app or the WEG IoT Platform web portal. This enables detailed analysis of the monitored motors. Additional highlights include the updated CFW500 and MW500 variable speed drives.
Gateway technology for WEG Motor Scan
WEG Motor Scan is an easy and cost-effective solution for predictive maintenance measures that lead to extended service life and higher plant availability. The gateway, with features highly desired by users, was already in the pipeline when WEG Motor Scan was announced. The gateway enables users to automatically collect data from WEG Motor Scan sensors, eliminating the intermediate step with the mobile app. The gateway complements the existing mobile app and acts as a router that captures all installed sensors within a range of approximately 30 metres in an industrial environment. Integration of WEG Motor Scan with the gateway creates clear added value through enhanced ease of use and automation. The gateway, consisting of firmware and hardware, will be available from October 2019.
The new gateway for WEG Motor Scan enables users to automatically collect sensor data. This eliminates the previous intermediate step via the mobile app. The gateway complements the existing mobile app and acts as a router that captures all installed sensors within a range of approximately 30 metres in an industrial environment.
CFW500 family features higher protection rating and new frame size
There are some innovations in the CFW family of variable speed drives: The new CFW500 IP66 in frame sizes A and B covers motor power ratings from 250 W to 15 kW. These variable speed drives can operate over a wide voltage range of 200 to 240 V, 380 to 485 V or 500 to 600 V, and they can be deployed at ambient temperatures from -10°C to +40°C. Their great sturdiness and high protection rating make them a good choice for demanding manufacturing environments.
Furthermore, the CFW500 range is extended to frame size F with a rated power range up to 55 kW. The new CFW500 operates in the voltage range of 380 to 480 V, opening new deployment options for users in the higher power range for a large number of industrial applications – in particular general mechanical engineering for conveying, turning, lifting, pumping and ventilation. The new power class extends the main deployment areas of the CFW500 in small and micro applications. Integrated Safe Torque Off (STO) and Safe Stop 1 (SS1) safety functions give mechanical engineers an economical and flexible solution for reducing risks arising from unexpected and unforeseen events. This includes prevention of unintentional machine starts, emergency shutdowns, and controlled stops. Another integrated function is PumpGenius for pump control, which enables precise pressure and/or flow control during the entire process cycle. With a convenient programming wizard, PumpGenius helps to minimize downtime.
The new CFW500 IP66 drive in frame sizes A and B covers motor power ratings from 250 W to 15 kW. The variable speed drive can operate over a wide voltage range of 200 to 240 V, 380 to 485 V or 500 to 600 V, and it can be deployed at ambient temperatures from -10°C to +40°C. Their great sturdiness and high protection rating make them a good choice for demanding manufacturing environments.
MW500 decentralised variable speed drive for low power levels
The MW500 variable speed drive, designed for decentralised deployment, has also been updated. It is now available for lower power levels in the range of 370 W and 550 W. This means the MW500 series is available for the range of 370 W to 7.5 kW with mains voltage 280 to 480 V in three frame sizes (A, B and C), and for 370 W to 1.5 kW with 200 to 240 V in one frame size (A). A sturdy housing design with protection rating IP66 or NEMA 4X allows the variable speed drives to be mounted directly on the motor terminal box or on the wall using an adapter plate. This eliminates the need for a motor feed cable and switch cabinet, reducing complexity and costs for installation and commissioning. The MW500 can handle a 150% overload for 60 seconds every 10 minutes and can operate at ambient temperatures up to 40°C with wall mounting or 50°C with motor mounting. Designed for decentralised deployment, these variable speed drives can be used for a broad range of applications, such as pumps or fans.
SSW900 soft starter range extended to frame size E
WEG has also expanded its SSW900 series of soft starters. The series was previously available in frame sizes A to D, covering the output current range from 10 A to 412 A in the wide voltage range of 220 to 575 V AC 3-phase. Now frame size E is also available for output currents from 489 to 670 A. As high-performance top-end devices with integrated PLC functionality, they provide fully programmable algorithms for regulating induction motors as well as fully flexible torque control. Thanks to soft starting and integrated protection functions, the SSW900 ensures energy-efficient and reliable operation of electric motors. SSW900 is particularly suitable for sectors such as petrochemical, mining, textile, woodworking, plastic processing, metalworking, water/wastewater management, and food & beverage.
New contactors
The newly developed CWBS series of contactors for safety applications from 9 A to 80 A conforms to the IEC 60947-5-1 standard regarding mechanically linked contacts and mirror contacts (IEC/EN 60947-4-1). Additionally, WEG is introducing the new CWB125 contactor of the CWB series. It is suitable for a rated operating power of 55 kW (AC-3/400 V) and a rated operating current of 125 A. The modular, user-friendly design enables easy installation and flexible application.