Developed for electric motors and other equipment, after an easy installation, the WEG Motor Scan must be configured through a smart device (App available for Android and iOS). Once configured, the sensor sends data to the cloud via Bluetooth® or Gateway and enables the analysis of the results in WEG Motion Fleet Management, and in greater depth with the WEG Motor Specialist module.
It makes a complete diagnosis of the equipment's operation by measuring temperature, vibration analysis, running time, load, speed, lubrication interval and can operate with alert levels to assist in predictive maintenance.
WEG Motor Scan® learns about the operating patterns and deviations that the monitored electric motor presents during its operation, based on unbalance, misalignment, load and consumption indicators, and makes this data available automatically through the Gateway to the WEG Motor Specialist module in WEG Motion Fleet Management. And it is from this learning that the sensor identifies, without human interference, vibration occurrences that change the operating standards of the monitored equipment. Artificial intelligence in favor of reliability, productivity and machine availability.
Motor frame: 63 to 450
Triaxial vibration measurement (up to 3 kHz) in global speed and acceleration values
Vibration spectrum
Unbalance and misalignment diagnosis.
Surface temperature measurement
Estimated load, power, speeds and supply frequency (for motors with direct starter or soft-starter)
Motor running time measurement
Bearing relubrication interval
Battery-powered, estimated service life over 3 years (according to the application);
Ambient temperature: -40 to 80°C
Bluetooth® communication via App and/or Gateway
Dimensions: 44 x 38 x 25 mm
Protection rating: IP66
Direct Starter or Frequency Inverter
Data storage capacity: 3 months
Certifications: Safety/EMC/Radio for the markets: South Africa, Australia, Brazil, Canada, Chile, Colombia, USA, Europe, Malaysia
Increases equipment efficiency
Maintenance routine optimization
Economy with spare parts replacement
Ready for Industry 4.0
Add value to the product (OEM’s)
Add value to the service (maintenance companies)
Downtime reduction
Do you have any doubts about WEG Motor Scan? Check the answers for our Frequently Asked Questions.
The user can choose to collect data with the app using a smartphone or tablet; in this case, through a collection route or automatically through the WEG Motor Scan gateway (sold separately). The gateway connects to the sensor via Bluetooth and can send data to the WEG Motion Fleet Management software through a connection via Ethernet cable, Wi-Fi or 4G modem (via USB, not sold by WEG).
Our cloud partner is compliant and certified to standards ISO 27001; ISO 27017; ISO 27018; ISO 22301; ISO 31000; SOC 1, SOC 2 and SOC 3; PCI; HITRUST; ISO 9001; ISO 14001; ISO 50001 and OHSAS 1800; EU Model Clauses; FERPA; Cloud Computing Compliance Controls Catalog (C5) (Germany) and others. They provide a website that allows you to download various certifications. https://www.ibm.com/cloud/compliance. We use standard security protocols for user authentication (OpenID) and authorization (OAuth 2.0) for our website and mobile apps. WEG products are integrated with the WEG Motion Fleet Management software using the MQTT 3.1.1 protocol over the TLS 1.2+ protocol.
The WEG Motor Scan sensor can be synchronized with the gateway at approximately 30 meters. This is just a reference value, which may vary depending on the environment where the WEG Motor Scan and gateway are installed.