WEG, a global reference in electric motors and motion package, presents the WG50 Cooling Tower, a solution that expands the brand’s motion and cooling portfolio to meet market demands.
The WCG50 Cooling Tower is the result of meticulous engineering, combining WEG's expertise with advanced design features. This includes Computational Fluid Dynamics (CFD) analysis, ensuring efficient oil circulation, enhancing heat dissipation capacity, increasing equipment durability and providing high thermal capacity.
The design also incorporates multiple enhancements, including a double seal system, a specialized protective coating for harsh environments and a moisture-resistant filter — which extend service life up to four times longer than conventional solutions. These features ensure reliable operation and extended service life, resulting in greater system efficiency and maximized equipment uptime.
With a robust design, the WG50 Cooling Tower is built in accordance with AGMA 6013 standards, which establish key requirements for gearboxes in cooling towers. Additionally, it offers flexibility with highly customizable solutions to meet the specific needs of each client and ensure seamless integration into existing projects.
With the WG50 Cooling Tower, WEG reinforces its commitment to innovation and excellence in the industry. This launch is the ideal solution for those seeking superior reliability and performance in cooling tower applications. For more information about the WG50 Cooling Tower and its applications, visit our product page or contact our specialized team.
WG50 Cooling Tower. Engineered for cooling towers. Optimized for peak performance.