WEG has just launched across Brazil five new products in paints and putties, which reach the market to bring the quality that the customer needs and achieve the desired result.
W-ST PLASTIC ADHESIVE is yet another 2 in 1 novelty that arrives on the market, combining the benefits of fast putty and plastic putty in a single product, ensuring more savings with the quality that your refinishing process needs. It has a white color and a high concentration of titanium dioxide, resulting in a much softer sanding. Indicated for applications in imperfections in automotive metallic surfaces and defects in wood, marble and granite.
With the W-ST PLASTIC ADHESIVE LIGHT you combine result and cost-benefit in the refinishing process. Based on polyester resin, the product was developed to correct surface defects, replacing the quick putty and plastic putty with a single product. With microsphere technology, it offers more performance, is easy to apply and easy to sand. Indicated for applications in imperfections in automotive metallic surfaces and defects in wood, marble and granite.
Much more practicality and speed is with W-ST FAST PUTTY. Our newest product based on nitrocellulose with special and refined formulation for easy application and quick drying. Indicated for corrections of small imperfections of sanding scratches where a good leveling cannot be obtained only with the application of the Primer.
Performance and output are our priorities. And the liquid paint W-ST LAMINATION ADHESIVE meets that. Its composition is based on polyester resin and can be used for fiber lamination and automotive parts. It has easy application and excellent sandability.
And the W-ST ANTI-NOISE PUTTY which has a special and refined formulation to provide excellent impermeability, flexibility and reduction of the effects of vibration and noise. Being indicated for the protection of internal parts of cars, trucks and buses. And it also helps to protect against corrosion!