By continuously keeping up with market needs and trends, WEG offers an outstanding solution: The Integrated Bridge. These are operation consoles for platform support ships installed on the footwalks of the vessels and making all information necessary for sailing available to the user.

The solution is based on computers prepared for marine applications all interconnected in a redundant ETHERNET net. The solution is extremely reliable because in case of eventual fault in one of the computers the user can alternate any function on any one of the other computers just by browsing through the screens. This is because they are all available on all the console workstations.

WEG Integrated Solution for Ships and Platforms.

 

Besides integrating the whole alarm and monitoring system of the ship, the managing system of energy and load control, each of the computers performs the function of nautical chart and radar and gives information about the speed of the wind, the inclination of the vessel, etc.